Принадлежности для направляющих для тяжелых печатных плат, сверхпрочные
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Принадлежности для направляющих для тяжелых печатных плат, сверхпрочные
This reinforced guide rail for heavy PCBs of the type accessory, forms a reliable interface between the subrack mechanics and the sub-assemblies. The guide rails can additionally be bolted to the horizontal
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
 
          
  
      
    
  
        
                                                                                                                                                                                                                              
Features
- Для особо тяжелых печатных плат, вставных модулей или кассет
- Крепление, для винтового крепления к горизонтальным рейкам только типа H (прочные) и типа R (повышенной прочности)
- Алюминиевый профиль
Specifications
| Material | Алюминий | 
| Finish | Anodized | 
| Works With | Блочный каркас; Coffrets; Chassis | 
| Product Family | EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; MultipacPRO; Inpac | 
| Product Type | Направляющие рельсы | 
| Type | Heavy Duty | 
Drawing Document
Каталог
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.