, MPP
Hover to magnify image or click to enlarge
, MPP
This small mounting plate only occupies part of the enclosure and is ideal when more mounting space is needed for other components that do not require a mounting plate. It can be fully equipped before it is fitted in place by a single person.
Details
Benefits
Resources
Video
Accessories
Features
- Description: Mounted directly on the enclosure's frame or onto the click-in profiles (CLPK). Special design of the bracket allows one man assembly. Can be mounted in any height or depth position within the 25 mm hole pattern. Appropriate sizes can also be used on the sides of the enclosure.
- Material: 3 mm galvanized steel.
- Pack quantity: 1 plate with mounting accessories.
- Mounting requirements: Add CLPK for depth adjustment.
- Note: MPP can be mounted in both directions.
Specifications
| Thickness | 3mm |
| Thickness | 11ga |
| Finish | Galvanized |
| Material | Mild Steel |
Руководство по установке / Инструкция

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.