, MPEF
Hover to magnify image or click to enlarge
, MPEF
This reinforcement bracket for fitting in the most rear position makes the mounting plate more rigid, which reduces any vibrations, and makes it possible to hold more weight.
Details
Benefits
Resources
Accessories
Features
- Description: For extra fixing of a heavily equipped mounting plate in the far rear position. Mounted directly to the enclosure frame for extra stability. Easy mounting without drilling. Can be fixed from the front even after the mounting plate is already in position. The combination with an MPR profile is advised.
- Material: 3 mm zinc plated steel.
- Pack quantity: 10 pieces with mounting accessories.
Specifications
Руководство по установке / Инструкция
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.