, MPR
Hover to magnify image or click to enlarge
, MPR
This reinforcement profile allows heavy components to be mounted on the mounting plate while dampening down any vibrations.
Details
Benefits
Resources
Accessories
Features
- Description: Reinforcing a mounting plate (MP) when heavily equipped. For dampening of vibrations and stabilization. Easy mounting without drilling. In order to achieve maximum damping, fixing of the mounting plate to the profile is advised.
- Material: 2 mm galvanized steel.
- Pack quantity: 2 profiles with mounting accessories.
Specifications
| Thickness | 2mm |
| Thickness | 14ga |
| Finish | Galvanized |
| Material | Mild Steel |
Руководство по установке / Инструкция
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.