Single Pole Distribution Block
        
        Hover to magnify image or click to enlarge
      
        Single Pole Distribution Block
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
  
    
  
      
    
              
            
        
      
    
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
              
  
  
  
              
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
                
      
 
          
  
      
    
  
        
                                            CAD
          
          
        
        
                        
            
          
  
      
    
  
        
                                            Video
          
          
        
        
                        
            
        
  
  
                                                
            
      
  
          
                                      
            
      
  
          
                                      
            
      
  
          
                    
      
    
  
        
                                                                                                      
Features
- Tinned copper or aluminum block allows for copper or aluminum conductor direct connections, or using ferrule
 - Screw retaining cover is hinged and removable
 - Design allows for visual inspection of conductor and confirmation of connection
 - Modular snap-together blocks for building multi-pole power blocks
 - Easily clips onto DIN rail or mounts to panel with screws
 - 95% fill ratio
 - RoHS compliant
 - Conforms to EN 45545 obtaining an HL3 classification for chapter R23 and HL2 classification for chapter R22
 - Halogen free
 
Specifications
| Finish | Tinned | 
| Design Guideline for Distribution Blocks, Power Blocks and Power Terminals | ||||||||||
| Derating according to Ambient* Temperature (°C) to maintain working temperature of 85°C | ||||||||||
| Ambient Temperature (°C) | 30° | 35° | 40° | 45° | 50° | 55° | 60° | 65° | 70° | 75° | 
| Derating Coefficient (d) | 1 | 1 | 1 | 0.94 | 0.88 | 0.82 | 0.75 | 0.67 | 0.58 | 0.47 | 
| *environment around the terminal blocks inside the enclosure | ||||||||||
Брошюра
Каталог
Листовка
Руководство по установке / Инструкция
Техническая документация
Технический справочник
Certifications
        cUR XCFR8.E198301
      
      
              
          English
        
      
          
      CSA C22.2 No. 158
    
      
        cUR XCFR8.E198301
      
      
      
          
      CSA C22.2 No. 158
    
      
        CSA 70044370
      
      
      
          
      CSA C22.2 No. 158
    
      
        UR XCFR2.E198301
      
      
              
          English
        
      
          
      ANSI/UL 1059
    
      
        UR XCFR2.E198301
      
      
      
          
      ANSI/UL 1059
    
      
        CE, ERIFLEX UD 
      
      
              
          English
        
      
          
      EN 60947-7-1
    
      
        EN 45545 HL3/R23, UD/BD/TD/SB
      
      
              
          English
        
      
          
      EN 45545-2:2013
    
      
        UKCA, ERIFLEX UD 
      
      
              
          English
        
      
          
      EN 60947-7-1
    
      
        cUL, QPQS7.E497276 
      
      
              
          English
        
      
          
      CSA C22.2 No. 158
    
      
        cUL, QPQS7.E497276 
      
      
      
          
      CSA C22.2 No. 158
    
      
        UL QPQS.E497276
      
      
              
          English
        
      
          
      UL 1953
    
      
        UL QPQS.E497276
      
      
      
          
      UL 1953
    
      


- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.