nVent ERIFLEX FleXbus Splicing Blocks


nVent ERIFLEX FleXbus Splicing Blocks
The nVent ERIFLEX Splicing Blocks are designed for extending FleXbus conductors with a strong, compact design that ensures high short-circuit resistance and easy installation in various positions. They support extensions above 25 meters for 220-960mm² conductors and above 15 meters for 1280-1810mm² conductors. The blocks feature a powder-painted aluminum connector to prevent galvanic corrosion and nonmagnetic stainless steel screws.
The flexible insulated cover provides Class II insulation, resists high temperatures up to 115°C, has an IP55 rating for water and dust protection, and is treated to resist rodent and termite attacks. The blocks comply with IEC 61 439-1 and IEC 60 364 standards and carry CE and UKCA certifications.
Details
Application images
Resources
CAD
Video
Features
- Strong and compact design for high short-circuit resistance
- High-temperature resistant cover treated against rodent and termite attacks
- Compliance with IEC standards and CE/UKCA certifications
- Multiple connection options: vertical, horizontal, flat position, or on edge
- Durable and reliable performance in various applications
- IP55 water and dust resistance
- UV-resistant material
- Flame-retardant, Low smoke, Halogen-free
Specifications
Insulation Thickness | 0.12" |
Insulation Thickness | 3 mm |
Min Installation Temperature | 5°C |
Dielectric Strength | 20kV/mm |
Min Installation Temperature | 41°F |
Material | Thermoplastic Elastomer;Ethylene Propylene Rubber |
Complies With | IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364 |
Halogen Free Rating | UL® 2885;IEC® 60754-1;IEC® 62821-2 |
Low Smoke Rating | UL® 2885;IEC® 61034-2;ISO 5659-2 |
IP Rating | IP55 |
Rodent & Termite Proof | Tested as per GB/T 34016-2017 & DIN EN 117 |
UV Resistance Rating | UL® 2556;UL® 854 |
Flammability Rating | UL® 94V-0 |
Working Temperature | -50 to 115 °C |
Working Temperature | -58 to 239 °F |
Insulation Elongation | 500 % Max |
Брошюра
Руководство по установке / Инструкция
Технический справочник
Certifications
CE, ERIFLEX FleXbus Splicing Block
English
EN IEC 60364, EN IEC 61439
IEC 61439-1 Splicing Block
English,French
IEC 61439-1
IEC 61439-1 Class II Splicing Block
English,French
IEC 61439-1 Class II


- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.