nVent ERICO Cadweld Plus Impulse Exothermic Welding Control Unit for Rail
Treci cu mouse-ul pentru a mări imaginea sau fă clic pentru a o mări.
nVent ERICO Cadweld Plus Impulse Exothermic Welding Control Unit for Rail
Our latest innovation, the nVent ERICO Cadweld Plus Impulse Exothermic Welding Control Unit for Rail, brings you the highest level of flexibility and ease of use of any of our ignition systems. Precision engineered, the control unit lets you choose your power source: from off-the-shelf AA-batteries to the rechargeable Lithium-Ion packs you have on your job site.
Why should you choose our latest ignition system? Safety, Power and Ease-of-Use.
Detalii
Imagini de aplicație
Resurse
Videoclip
Caracteristici
- Enhanced power tool style grip is ergonomic and easy to hold
- Self-closing trigger guard prevents accidental ignition, providing added safety
- LED ignition counter provides instant feedback on the timing of the ignition and is visibile in sunny outdoor conditions
- Five second delay in ignition is a safety feature to allow the user to stop ignition, if necessary
- Battery life indicator integrated into the unit for real-time updates on battery life; compatible with both AA and rechargeable batteries
- Includes AA lithium batteries to power approximately 1200 connections
- Rechargeable batteries from Milwaukee® or DEWALT® can be used to power approximately 1500 connections using a 4Ah battery
- Battery adapters available for use with either Milwaukee® or DEWALT® rechargeable batteries (sold separately)
- High temperature lead with single molded insert into the unit keeps the most-often replaced component of ignition systems more securely attached and reliable
- Easy-to-use alligator clip design of the termination clearly shows a positive connection in the viewing window
- Meets AREMA® C&S Manual Recommendations; Part 8.1.34, 2013
Specificații
Broșură
Manual de instalare/Fișă de instrucțiuni
Studiu de caz
Certifications
CE, ERICO Cadweld Plus Impulse
English
2014/30/EU, EMC Directive
DoC, ERICO Cadweld
English
EN IEC 62561-1:2017



- Avertizare
- Produsele nVent trebuie instalate și utilizate numai așa cum este indicat în fișele de instrucțiuni și materialele de formare ale nVent. Fișele de instrucțiuni sunt disponibile pe www.nvent.com și de la reprezentantul dvs. de servicii clienți nVent. O instalare incorectă, o utilizare abuzivă, o aplicare greșită sau orice altă lipsă de respectare completă a instrucțiunilor și avertismentelor nVent poate duce la defectarea produsului, la deteriorarea proprietății, la răniri corporale grave și moarte și/sau poate anula garanția dvs.