Grounding and Bonding Tools
Produse | 49 rezultate (198 articole)

Lightning Event Counter with Remote Monitoring
Lightning Event Counter with Remote Monitoring to record number of lightning strikes.

SSB Double Cutting Twist Type Rail Drill Bit

Crimping Compression Tool Die, Type ML
Crimping compression tool die suitable for cable lugs and connectors with crimping width of 0.2".

Crimping Compression Tool, Manual
Hand held crimping tool with hexagon shape for compression of conductor sizes up to 600 kcmil stranded.

Ground Rod Driving Head for Internally Threaded Ground Rods

Crimping Compression Tool, Battery Powered
Battery powered, hydraulic tool used to make crimped cable lug connections suitable for stranded conductors.

Mounting Adaptor for SSB Double Cutting Twist Type Rail Drill Bit

Crimping Compression Tool Battery
High-performance 18 volt DC lithium-ion battery suitable for M3B and MLB crimping compression tools.

Rail Drill Machine Oil Plug

Ground Rod Drive Sleeve for Pointed Ground Rods
A steel sleeve that slides on top of pointed groud rods to prevent damaging the rods while driving them into the ground.

Cooling Adaptor for SSB Double Cutting Twist Type Rail Drill Bit