Networking Racks and Cabinets
Filtrați după
Filtru aplicat:
				1
Eliminare filtre
- Product Type
- Product Family
- Type
- Handle Type
- Works With
- Rack Height
- Finish
- Height
- Material
- Mounting
- Package Quantity
- Color
- Color Code
- EMC Shielding
- Rack Width
- Width
- Depth
- Thread Size
- Diameter
- Front Finish
- Length
- Rear Finish
- Static Load
- Treated Edges
- Protection Rating
Filtru aplicat: 1
Produse | 28 rezultate (170 articole)

Cage Nut Kit
          Cage nuts permit range of choice of nut and bolts sizes and easily replaced unlike pre-threaded holes.
        
Număr de catalogNume articolAdd to Quote action
                  GND/Earthing Cage Nut M6, 10 pcs
                
                  GND/Earthing Cage Nut M6, 100 pcs
                
                  Grounding Cage Nut Kit, M4, 10 Pcs
                
                  Grounding Cage Nut Kit, M4, 100 Pcs
                
                  Grounding Cage Nut Kit, M5, 10 Pcs
                
                  Grounding Cage Nut Kit, M5, 100 Pcs
                
                  Cage Nut Kit, M6, 50 pcs
                
                  Cage Nut Kit, M4, 50 Pcs
                
                  Cage Nut Kit, M4, 100 Pcs
                
                  Cage Nut Kit, M6, 100 pcs
                
                  Cage Nut Kit, M5, 50 Pcs
                
                  Cage Nut Kit, M5, 100 Pcs
                

Door Contact Switch Without Cable
          Door contact switch with magnetic contact, allows operational efficiency.
        
Număr de catalogNume articolAdd to Quote action
                  Door Contact Switch Without Cable
                

Door Contact Switch, Cabled
          Switch for connecting to the normally closed contacts of the door control module for manual door opening.
        
Număr de catalogNume articolAdd to Quote action
                  Door Contact Switch, Cabled
                

Slide Nut Kit
          Slide Nut Kit for variable assembly of 19" components.
        

Square Nut Kit
          Square nuts have higher contact surface and dont get rounded off unlike hex nuts.
        

LED Light, Cable
          Accessory for LED light for cabinet mounting, LED-700L
        

Writing Surface for 19" Cabinet Drawers
          Writing surface to use with our 19" drawer. It is placed on the drawer andl can be lifted up when the drawer is open.
        
Număr de catalogNume articolAdd to Quote action
                  Writing Surface for 19" Cabinet Drawers
                

LED Light, 19" Bracket
          To adapt the light distribution to the current installation situation.
        

Panhead Screw, Torx with Washer
          Accesory parts like screws, washer and nuts enable the mounting of 19” accessories.
        

Washer
          Washer used for PCB fixing.
        
Număr de catalogNume articolAdd to Quote action

PDU Mounting Bracket
          Assembly kits for PDUs.
        

19" Front Panel With Holes for Handles
          19" front panels with handle holes to ease handling.
        
Număr de catalogNume articolAdd to Quote action
                  19" Front Panel With Holes for Handles, 1 U, 4 mm, Al, Anodized
                
                  19" Front Panel With Holes for Handles, 2 U, 4 mm, Al, Anodized
                
                  19" Front Panel With Holes for Handles, 3 U, 4 mm, Al, Anodized
                
                  19" Front Panel With Holes for Handles, 4 U, 4 mm, Al, Anodized
                
                  19" Front Panel With Holes for Handles, 5 U, 4 mm, Al, Anodized
                
                  19" Front Panel With Holes for Handles, 6 U, 4 mm, Al, Anodized
                
                  19" Front Panel With Holes for Handles, 1 U, 3 mm, Al, Anodized, Untreated Edges
                
                  19" Front Panel With Holes for Handles, 2 U, 3 mm, Al, Anodized, Untreated Edges
                
                  19" Front Panel With Holes for Handles, 3 U, 3 mm, Al, Anodized, Untreated Edges
                
                  19" Front Panel With Holes for Handles, 4 U, 3 mm, Al, Anodized, Untreated Edges
                
                  19" Front Panel With Holes for Handles, 5 U, 3 mm, Al, Anodized, Untreated Edges
                
                  19" Front Panel With Holes for Handles, 6 U, 3 mm, Al, Anodized, Untreated Edges