nVent CADDY Fire-Rated Cable Holder, Metal
Treci cu mouse-ul pentru a mări imaginea sau fă clic pentru a o mări.
nVent CADDY Fire-Rated Cable Holder, Metal
nVent CADDY Fire-Rated Cable Holder, Metal is a versatile bracket designed to support medium-sized cable bundles in crowded spaces, such as above suspended ceilings. Compatible with traditional anchoring and direct fastening for both wall and ceiling mounts, it presents a unique, tool-free closing mechanism that can be operated safely from the ground without a ladder or lift—ultimately saving contractors time on the job. Featuring a short profile design and compliance to DIN 4102-12, this cable holder is an ideal solution for electrical and datacom applications.
Detalii
Imagini de aplicație
Resurse
CAD
Videoclip
Produse conexe
Caracteristici
- E30-E90 classification according to DIN 4102-12
- Compatible with direct fastening and traditional anchoring
- Requires only one nail per holder
- Reusable in case of nail misfire
- Unique closing mechanism which can be safely operated from the ground
- Rounded edges help prevent cable damage
- Ready to use out of the box
- Made of 100% recyclable materials
Specificații
| Finish | Pregalvanized |
| Material | Oțel |
| E30 Fire Rating Power Cable Capacity | ||||
|---|---|---|---|---|
| Part Number | Mount | Fastener | Cable | kg/m** |
| KLICK15 | Ceiling | X-P 17 B3 MX / X-P 20 B3 MX / Fire-rated Anchor* | BETAflam® (N)HXH-J FE180 / E30–E60 S 0,6/1kV n1 x 1,5 RE | 3 |
| BETAflam® (N)HXH-J FE180 / E30–E60 S 0,6/1kV n1 x 2,5 RE | ||||
| BETAflam® (N)HXH-J FE180 / E90 0,6/1kV n1 x 1,5 RE | ||||
| BETAflam® (N)HXH-J FE180 / E90 0,6/1kV n2 x 2,5 RE | ||||
| EUCASAFE® (N)HXH FE 180 E30 - E60 0,6/1 kV n1 x 1,5 RE | ||||
| EUCASAFE® (N)HXH FE 180 E30 - E60 0,6/1 kV n1 x 2,5 RE | ||||
| EUCASAFE® (N)HXH FE 180 E90 0,6/1 kV n1 x 1,5 RE | ||||
| EUCASAFE® (N)HXH FE 180 E90 0,6/1 kV n3 x 2,5 RE | ||||
| Keram (N)HXH-J FE180 E30-E60 0,6/1 kV n1 x 1,5 RE | ||||
| Keram (N)HXH-J FE180 E30-E60 0,6/1 kV n1 x 2,5 RE | ||||
| Keram (N)HXH-J FE180 E90 0,6/1 kV n2 x 1,5 RE | ||||
| Keram (N)HXH-J FE180 E90 0,6/1 kV n3 x 2,5 RE | ||||
| Wall | Fire-rated Anchor* | EUCASAFE® (N)HXH FE 180 E30 - E60 0,6/1 kV n1 x 1,5 RE | 3 | |
| EUCASAFE® (N)HXH FE 180 E30 - E60 0,6/1 kV n1 x 2,5 RE | ||||
| Keram (N)HXH-J FE180 E30-E60 0,6/1 kV n1 x 1,5 RE | ||||
| Keram (N)HXH-J FE180 E30-E60 0,6/1 kV n1 x 2,5 RE | ||||
| Keram (N)HXH-J FE180 E90 0,6/1 kV n2 x 1,5 RE | ||||
| Keram (N)HXH-J FE180 E90 0,6/1 kV n3 x 2,5 RE | ||||
| KLICK30 | Ceiling | X-P 17 B3 MX / X-P 20 B3 MX / Fire-rated Anchor* |
BETAflam® (N)HXH-J FE180 / E30–E60 S 0,6/1kV n1 x 1,5 RE | 4 |
| BETAflam® (N)HXH-J FE180 / E30–E60 S 0,6/1kV n1 x 2,5 RE | ||||
| EUCASAFE® (N)HXH FE 180 E30 - E60 0,6/1 kV n1 x 1,5 RE | ||||
| EUCASAFE® (N)HXH FE 180 E90 0,6/1 kV n1 x 1,5 RE | ||||
| EUCASAFE® (N)HXH FE 180 E90 0,6/1 kV n3 x 2,5 RE | ||||
| Keram (N)HXH-J FE180 E90 0,6/1 kV n2 x 1,5 RE | ||||
| Keram (N)HXH-J FE180 E90 0,6/1 kV n3 x 2,5 RE | ||||
| Wall | Fire-rated Anchor* | Keram (N)HXH-J FE180 E90 0,6/1 kV n3 x 2,5 RE | 3 | |
| Wall 4 | Fire-rated Anchor* | EUCASAFE® (N)HXH FE 180 E30 - E60 0,6/1 kV n1 x 1,5 RE | 3 | |
| EUCASAFE® (N)HXH FE 180 E30 - E60 0,6/1 kV n1 x 2,5 RE | ||||
| 1 n ≤ 30 | ||||
| 2 n ≤ 24 | ||||
| 3 n ≤ 12 | ||||
| 4 Vertical mount – Installed with opening facing up | ||||
| E30 Fire Rating Data Cable Capacity | ||||
|---|---|---|---|---|
| Part Number | Mount | Fastener | Cable | kg/m** |
| KLICK15 | Ceiling | X-P 17 B3 MX / X-P 20 B3 MX / Fire-rated Anchor* |
BETAflam® JE-H(St)HRH FE180 / E30–E90 n1 x 2 x 0,8 | 3 |
| EUCASAFE® JE-H(St)H...Bd FE 180 E30 max. 225 V n2 x 2 x 0,8 | ||||
| EUCASAFE® JE-H(St)H...Bd FE 180 E90 max. 225 V n2 x 2 x 0,8 | ||||
| KLICK30 | Ceiling | X-P 17 B3 MX / X-P 20 B3 MX / Fire-rated Anchor* |
BETAflam® JE-H(St)HRH FE180 / E30–E90 n2 x 2 x 0,8 | 4 |
| EUCASAFE® JE-H(St)H...Bd FE 180 E30 max. 225 V n2 x 2 x 0,8 | ||||
| EUCASAFE® JE-H(St)H...Bd FE 180 E90 max. 225 V n2 x 2 x 0,8 | ||||
| 1 n ≤ 32 | ||||
| 2 n ≤ 52 | ||||
| E60 Fire Rating Power Cable Capacity | ||||
|---|---|---|---|---|
| Part Number | Mount | Fastener | Cable | kg/m** |
| KLICK15 | Ceiling | X-P 17 B3 MX / X-P 20 B3 MX / Fire-rated Anchor* |
BETAflam® (N)HXH-J FE180 / E30–E60 S 0,6/1kV n1 x 1,5 RE | 3 |
| BETAflam® (N)HXH-J FE180 / E90 0,6/1kV n1 x 1,5 RE | ||||
| BETAflam® (N)HXH-J FE180 / E90 0,6/1kV n2 x 2,5 RE | ||||
| EUCASAFE® (N)HXH FE 180 E30 - E60 0,6/1 kV n1 x 2,5 RE | ||||
| EUCASAFE® (N)HXH FE 180 E90 0,6/1 kV n1 x 1,5 RE | ||||
| Keram (N)HXH-J FE180 E30-E60 0,6/1 kV n1 x 1,5 RE | ||||
| Keram (N)HXH-J FE180 E30-E60 0,6/1 kV n1 x 2,5 RE | ||||
| Keram (N)HXH-J FE180 E90 0,6/1 kV n2 x 1,5 RE | ||||
| Wall | Fire-rated Anchor* | EUCASAFE® (N)HXH FE 180 E30 - E60 0,6/1 kV n1 x 1,5 RE | 3 | |
| Keram (N)HXH-J FE180 E30-E60 0,6/1 kV n1 x 1,5 RE | ||||
| Keram (N)HXH-J FE180 E30-E60 0,6/1 kV n1 x 2,5 RE | ||||
| Keram (N)HXH-J FE180 E90 0,6/1 kV n2 x 1,5 RE | ||||
| Keram (N)HXH-J FE180 E90 0,6/1 kV n3 x 2,5 RE | ||||
| KLICK30 | Ceiling | X-P 17 B3 MX / X-P 20 B3 MX / Fire-rated Anchor* |
BETAflam® (N)HXH-J FE180 / E30–E60 S 0,6/1kV n1 x 2,5 RE | 4 |
| EUCASAFE® (N)HXH FE 180 E90 0,6/1 kV n3 x 2,5 RE | ||||
| Keram (N)HXH-J FE180 E90 0,6/1 kV n2 x 1,5 RE | ||||
| Keram (N)HXH-J FE180 E90 0,6/1 kV n3 x 2,5 RE | ||||
| Wall 4 | Fire-rated Anchor* | EUCASAFE® (N)HXH FE 180 E30 - E60 0,6/1 kV n1 x 1,5 RE | 3 | |
| 1 n ≤ 30 | ||||
| 2 n ≤ 24 | ||||
| 3 n ≤ 12 | ||||
| 4 Vertical mount – Installed with opening facing up | ||||
| E60 Fire Rating Data Cable Capacity | ||||
|---|---|---|---|---|
| Part Number | Mount | Fastener | Cable | kg/m** |
| KLICK15 | Ceiling | X-P 17 B3 MX / X-P 20 B3 MX / Fire-rated Anchor* |
BETAflam® JE-H(St)HRH FE180 / E30–E90 n1 x 2 x 0,8 | 3 |
| EUCASAFE® JE-H(St)H...Bd FE 180 E90 max. 225 V n2 x 2 x 0,8 | ||||
| KICK30 | Ceiling | X-P 17 B3 MX / X-P 20 B3 MX / Fire-rated Anchor* |
BETAflam® JE-H(St)HRH FE180 / E30–E90 n2 x 2 x 0,8 | 4 |
| EUCASAFE® JE-H(St)H...Bd FE 180 E90 max. 225 V n2 x 2 x 0,8 | ||||
| 1 n ≤ 32 | ||||
| 2 n ≤ 52 | ||||
| E90 Fire Rating Power Cable Capacity | ||||
|---|---|---|---|---|
| Part Number | Mount | Fastener | Cable | kg/m** |
| KLICK15 | Ceiling | X-P 17 B3 MX / X-P 20 B3 MX / Fire-rated Anchor* |
BETAflam® (N)HXH-J FE180 / E90 0,6/1kV n1 x 1,5 RE | 3 |
| BETAflam® (N)HXH-J FE180 / E90 0,6/1kV n2 x 2,5 RE | ||||
| Wall | Anchor | Keram (N)HXH-J FE180 E90 0,6/1 kV n3 x 2,5 RE | 3 | |
| 1 n ≤ 30 | ||||
| 2 n ≤ 24 | ||||
| 3 n ≤ 12 | ||||
| E90 Fire Rating Data Cable Capacity | ||||
|---|---|---|---|---|
| Part Number | Mount | Fastener | Cable | kg/m** |
| KLICK15 | Ceiling | X-P 17 B3 MX / X-P 20 B3 MX / Fire-rated Anchor* | BETAflam® JE-H(St)HRH FE180 / E30–E90 n1 x 2 x 0,8 | 3 |
| EUCASAFE® JE-H(St)H...Bd FE 180 E90 max. 225 V n2 x 2 x 0,8 | ||||
| KLICK30 | Ceiling | X-P 17 B3 MX / X-P 20 B3 MX / Fire-rated Anchor* | BETAflam® JE-H(St)HRH FE180 / E30–E90 n2 x 2 x 0,8 | 4 |
| EUCASAFE® JE-H(St)H...Bd FE 180 E90 max. 225 V n2 x 2 x 0,8 | ||||
| 1 n ≤ 32 | ||||
| 2 n ≤ 52 | ||||
Manual de instalare/Fișă de instrucțiuni
Pliant
Certifications
DIN 4102-12 AbP P-MPA-E-24-004
English,German
DIN 4102-12



- Avertizare
- Produsele nVent trebuie instalate și utilizate numai așa cum este indicat în fișele de instrucțiuni și materialele de formare ale nVent. Fișele de instrucțiuni sunt disponibile pe www.nvent.com și de la reprezentantul dvs. de servicii clienți nVent. O instalare incorectă, o utilizare abuzivă, o aplicare greșită sau orice altă lipsă de respectare completă a instrucțiunilor și avertismentelor nVent poate duce la defectarea produsului, la deteriorarea proprietății, la răniri corporale grave și moarte și/sau poate anula garanția dvs.