Support Bracket for MI Polymer Junction Box
Hover to magnify image or click to enlarge
Support Bracket for MI Polymer Junction Box
nVent RAYCHEM MBRP-B is an enclosure mounting bracket for MIJB series fiberglass enclosures. Stainless steel pipe support bracket for MIJB-864-A, MIJB-1086-A and MIJB-1086-B enclosures. Two brackets are required to support each enclosure. Each bracket requires one pipe strap.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Products
Features
- Enables enclosure installation and connection prior to application of insulation and cladding
- Simple to install
- Corrosion resistant
- Suitable for pipe temperatures up to 900 °F/480 °C
- Reliable during long life: 10 year extended product warranty available, maintenance free
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.