In-Pipe Miser Heating Cable
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        In-Pipe Miser Heating Cable
nVent RAYCHEM In-Pipe Miser is a pipe freeze protection system that heats insulated pipes from the inside. Utilizing a heavy-duty heating cable, it provides energy efficient in-pipe heating for pipes between 14 ft and 240 ft (4.3 m and 73.2 m) in length. Includes a ground-fault protected electronic controller, designed for insulated 1" and 1-1/4" polyethylene pipes.
          Thanks for your submission. A customer service agent will be in touch soon to help you further.
        
      
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                  
Features
- Simple to design
- Easy to install
- Reliable during long life: 2 year product warranty available, maintenance free
Specifications
| Nominal Voltage | 120 V | 
| Ground Path Type | Sheath | 
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.