Uniklip Cable Tray System
The UNIKLIP Cable Tray System is an industry leading continuous cable tray and pathway support solution for today’s high-performance cabling systems. Highly engineered features help ensure a secure installation that complies with industry codes and standards for high-performance cables. This robust solution gives confidence to the specifier their low voltage installations are ideally supported. Clever design allows the installer to maximize field efficiency with the UNIKLIP coupling system. The UNIKLIP Cable Tray System provides the perfect combination of performance, time savings and versatility required by today’s electrical and data contractors.
Caracteristicas
- Provides optimal support for high-performance low voltage and data cables
- Innovative UNIKLIP installation system that installs up to three times faster
- IEC 61537 load rating and earthing compliant
- Easy to use pathway transitions
- Responsive design and layout services, including seismic
Subcategorias
Produtos | 6 resultados (38 artigos)

Uniklip Cable Tray
Continuous pathway solution with UNIKLIP technology for optimal support of high-performance low voltage and data cables.

Uniklip Channel Klip
Provides tool free securement of cable tray to strut trapeze supports.

Uniklip Flat Elbow
Provides engineered, easy to use 90° corner transitions for UNIKLIP cable tray systems.


Uniklip Equal Tee
Provides engineered, easy to use tee transitions for UNIKLIP cable tray systems.

Uniklip Variable Riser
Provides engineered, easy to use vertical transitions for UNIKLIP cable tray systems.