Power Transmission and Distribution
Produtos | 49 resultados (53 artigos)

nVent ERICO Cu-Bond Composite Cable
Bare concentric stranded conductor that consists of peripheral tinned copper plated steel which protects and conceals the internal copper stranding.

nVent ERICO Cadweld Plus Impulse Exothermic Welding Control Unit for Rail
Cadweld Plus ignitor with improved ease of use, new safety features, can use AA or rechargeable batteries.

GEM Ground Enhancement Material
nVent ERICO Ground Enhancement Material (GEM) is a super conductive material to be used in case of poor soil conductivity.

Non-Insulated Stranded Conductor
Stranded pure electrolytic copper cable conductors for a variety of applications.

nVent ERICO Quickfill No-Mix Ground Enhancing Backfill
Quickfill is a no-mix ground-enhancing backfill that reduces resistance to ground and offers covenient instillation.

Galvanized Theft Deterrent Cable
Function as copper conductors, but appear to be non-copper conductors and are difficult to cut and steal.




Universal Transient Barrier, Dual Pair
Compact design universal transient barrier provides protection of low-voltage circuits and transducers.

Modular TDX Panel Protector, 100 kA with Surge Counter
The TDX are designed for critical protection applications. Specifically designed for equipment, panel and motor protection even under the most adverse over-voltage conditions.

Prefabricated Gate Jumper Assembly
Ideal for when nVent ERICO Cadweld connections cannot be made to aluminum pipe or thin-wall steel tube.