Filtrar por
Filtro aplicado:
0
Limpar filtros
- Product Type
- Família de produtos
- Altura
- Grau de proteção
- Tipo
- Tensão AC
- Cor
- Profundidade
- Frame Material
- Tipo de alça
- Largura
- Works With
- Cladding Material
- Rack Height
- Material
- Acabamento
- Frame Color
- Altura
- Length
- Locking Type
- Instalação
- Quantidade por embalagem
- Código de cor
- Frame Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Switched Outlets
- Cladding Color Code
- Largura
- Tamanho da rosca
- Diameter
- Profundidade
- Front Finish
- Static Load
- Rear Finish
- Treated Edges
- Em conformidade com
- Supply Voltage
- Number of Compartments
- Redundant Power Supply
- Tensão nominal
- Coolant Feed
- Static Load
- Rack Units
- Metering Type
Produtos | 271 resultados (1735 artigos)

nVent ERIFLEX FleXbus Transformer Cover IP2X for 2 Conductors per Phase
nVent ERIFLEX FleXbus Transformer Cover IP2X for 2 Conductors per Phase is used if the power supply is not equipped with its own cover. Typically used for applications that require a power supply range of 2000 to 3150kVA.
Número de catálogoNome do itemAdd to Quote action
FleXbus Transformer Cover IP2X for 2 Conductors per Phase

SBLT-350 Lug-to-Tunnel Power Terminal
Power Terminals are connecting devices for power connections between primary and secondary switchboards, or for machine or industrial equipment..
Número de catálogoNome do itemAdd to Quote action
Power Terminal, Lug-to-Tunnel, 350 A

nVent ERIFLEX FleXbus HCBC Plate
nVent ERIFLEX FleXbus HCBC Plate is a tinned rigid copper part used to provide a strong electrical contact and maintain braid expansion during compression. It allows the nVent ERIFLEX FleXbus Conductor insulation to overlap on the connection palm.
Número de catálogoNome do itemAdd to Quote action
FleXbus HCBC Plate, 3.937" x 1.614"
FleXbus HCBC Plate, 1.969" x 1.26"

nVent ERIFLEX FleXbus Firestop Block FBB
nVent ERIFLEX FleXbus Firestop Block FBB (EN or UL) is a block-shaped, elastic product consisting of polyurethane and intumescent fire-protection additives. It is used to fill large, empty areas and can be easily cut to adapt to any size or layout.
Número de catálogoNome do itemAdd to Quote action
FleXbus Firestop Block FBB, 5.669", DIN 4102 (B2) Flammability Rating
FleXbus Firestop Block FBB, 5.118"

nVent ERIFLEX FleXbus Scissor
nVent ERIFLEX FleXbus Scissor is used to cut the nVent ERIFLEX FleXbus Conductor to the proper length. Due to its precision-ground, hardened blades it creates a clean, smooth cut without causing crushing or deformation.
Número de catálogoNome do itemAdd to Quote action
FleXbus Scissor

TD Compact Four Pole Distribution Block, 80/100 A
Compact 4-Pole connecting device with an ergonomic design for maximum power in minimum space.
Número de catálogoNome do itemAdd to Quote action
Four Pole Distribution Block, 80/100 A, 1 Line Side & 6 Load Side Connections
Four Pole Distribution Block, 80/100 A, 2 Line Side & 9 Load Side Connections
Four Pole Distribution Block, 80/100 A, 2 Line Side & 13 Load Side Connections

TR Four Pole Distribution Block, 250 A
Compact 4-Pole connecting device with an ergonomic design for maximum power in minimum space.
Número de catálogoNome do itemAdd to Quote action
Four Pole Distrib. Block with Threaded Bars, 250 A

Power Block
Primary output/input device for power connection between primary and secondary switchboard, or for machine or industrial equipment.
Número de catálogoNome do itemAdd to Quote action
Splice Block, Flexibar-2 Cables, 255 A UL, Copper
Splice Block, Flexibar-2 Cables, 760 A UL, Aluminum
Splice Block, Flexibar-3 Cables, 1,260 A UL, Aluminum
Splice Block, Flexibar-Cable, 335 A UL, Copper
Splice Block, Flexibar-Cable, 335 A UL, Aluminum
Splice Block, Flexibar-4 Cables, 1,680 A UL, Aluminum
Splice Block, Flexibar-Cable, 545 A UL, Copper
Splice Block, Flexibar-Cable, 545 A UL, Aluminum
Splice Block, Cable-Cable, 150 A UL, Copper
Splice Block, Cable-Cable, 150 A UL, Aluminum
Splice Block, Cable-Cable, 200 A UL, Copper
Splice Block, Cable-Cable, 255 A UL, Copper
Splice Block, Cable-Cable, 255 A UL, Aluminum
Splice Block, Cable-2 Cables, 545 A UL, Aluminum
Splice Block, Cable-2 Cables, 255 A UL, Copper
Splice Block, 2 Cables-2 Cables, 840 A UL, Aluminum
Splice Block, Cable-2 Cables, 335 A UL, Copper
Splice Block, Cable-2 Cables, 335 A UL, Aluminum
Splice Block, Cable-Cable, 335 A UL, Copper
Splice Block, Cable-Cable, 335 A UL, Aluminum
Splice Block, Cable-Cable, 545 A UL, Copper
Splice Block, Cable-Cable, 545 A UL, Aluminum
Splice Block, Cable-Cable, 85 A UL, Copper
Splice Block, Cable-Cable, 85 A UL, Aluminum
Splice Block, Flexibar-2 Cables, 335 A UL, Copper
Splice Block, Flexibar-2 Cables, 335 A UL, Aluminum
Splice Block, Flexibar-Cable, 255 A UL, Copper
Splice Block, Cable-Cable, 200 A UL, Aluminum

SBTT-350 Tunnel-to-Tunnel Power Terminal
Power Terminals are connecting devices for power connections between primary and secondary switchboards, or for machine or industrial equipment..
Número de catálogoNome do itemAdd to Quote action
Power Terminal, Tunnel-to-Tunnel, 350 A

BD Two Pole Distribution Block, 100/125 A
Compact 2-Pole connecting device with an ergonomic design for maximum power in minimum space..
Número de catálogoNome do itemAdd to Quote action
Two Pole Distribution Block, 100/125 A, 1 Line Side & 6 Load Side Connections
Two Pole Distribution Block, 100/125 A, 1 Line Side & 14 Load Side Connections

TR Four Pole Distribution Block, 400 A
Compact 4-Pole connecting device with an ergonomic design for maximum power in minimum space. Easily fixes onto DIN rail or mounts with screws. Ready to use out of the box.
Número de catálogoNome do itemAdd to Quote action
Four Pole Distrib. Block with Threaded Bars, 400 A