Filtrar por
Filtro aplicado:
0
Limpar filtros
- Product Type
- Família de produtos
- Altura
- Grau de proteção
- Tipo
- Tensão AC
- Cor
- Profundidade
- Frame Material
- Tipo de alça
- Largura
- Works With
- Cladding Material
- Rack Height
- Material
- Acabamento
- Frame Color
- Altura
- Length
- Locking Type
- Instalação
- Quantidade por embalagem
- Código de cor
- Frame Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Switched Outlets
- Cladding Color Code
- Largura
- Tamanho da rosca
- Diameter
- Profundidade
- Front Finish
- Static Load
- Rear Finish
- Treated Edges
- Em conformidade com
- Supply Voltage
- Number of Compartments
- Redundant Power Supply
- Tensão nominal
- Coolant Feed
- Static Load
- Rack Units
- Metering Type
Produtos | 271 resultados (1735 artigos)

RackChiller RDHX PRO Hose Kit with Valve and Sensors
Número de catálogoNome do itemAdd to Quote action
RackChiller RDHX PRO Hose Kit with Valve and Sensors

Varistar CP Front Blanking 300 W
Front Blanking Kit for Varistar rack, 300 wide.
Número de catálogoNome do itemAdd to Quote action
Levelling Feet Blanking for Varistar LHX+ 45 / RackChiller In-Row 45

RackChiller Rear Door Display and Keypad
Terminal consisting of display and 6 keys for local access to controller.

LHX+ Water Control Package
Stainless steel pipe inserts with sensors (pressure, temperature, and flow).
Número de catálogoNome do itemAdd to Quote action
LHX+ Water Control Package Kit

Flexible Hoses for LHX+ / RackChiller In-Row, BSP / BSP
Flexible Hoses for LHX+ / RackChiller In-Row, 4 m.

RackChiller RDHX PRO Door Filter
RackChiller RDHX door with air filter

RackChiller RDHX PRO Leak Detection Kit
Número de catálogoNome do itemAdd to Quote action
RackChiller RDHX PRO Leak Detection Kit

RackChiller Rear Door Control Unit, Passive
Adds coolant flow control functionality to RackChiller Rear Door Passive.
Número de catálogoNome do itemAdd to Quote action
RackChiller Rear Door Control Unit, Passive

Varistar CP Base Plinth 300 W
Base plinth for Varistar LHX+ 45 Cooler.
Número de catálogoNome do itemAdd to Quote action
Varistar LHX+ 45 Base Plinth 100H

RackChiller In-Row Cooler Ganging Kit
Ganging kit to be used in combination with the RackChiller In-Row and Varistar or ProLine racks.

Flexible Hoses for LHX+ / RackChiller In-Row, QD / BSP
Flexible Hoses for LHX+ / RackChiller In-Row, 4 m.