Filtrar por
Filtro aplicado:
0
Limpar filtros
- Product Type
- Família de produtos
- Altura
- Grau de proteção
- Tipo
- Tensão AC
- Cor
- Profundidade
- Tipo de alça
- Rack Height
- Largura
- Works With
- Acabamento
- Altura
- Length
- Material
- Instalação
- Quantidade por embalagem
- Código de cor
- EMC Shielding
- Rack Width
- Switched Outlets
- Largura
- Tamanho da rosca
- Diameter
- Profundidade
- Front Finish
- Rear Finish
- Static Load
- Treated Edges
- Supply Voltage
- Redundant Power Supply
- Tensão nominal
- Coolant Feed
- Rack Units
- Metering Type
Produtos | 122 resultados (502 artigos)

Intelligent PDU, EN2xxx, 230 VAC, 1-PH
Modular, compact intelligent PDU with inlet metering. Ultra-Low Profile Design. Reduce IP addresses by Daisy Chaining up to 64 PDU's.
Número de catálogoNome do itemAdd to Quote action

Enlogic Basic PDU
Número de catálogoNome do itemAdd to Quote action
PDU, 0U, 32A, 230V, 1P, 2 CB, (16)C13, (4)4-in-1

Basic PDU, EB0xxx, 400 VAC, 3-PH
Modular, compact PDU. Using a 1 U aluminum chassis the PDU can easily be integrated in a rack with C13 and C19 outlets.

Basic PDU, EB0xxx, 230 VAC, 1-PH
Modular, compact PDU. Using a 1 U aluminum chassis the PDU can easily be integrated in a rack with C13 and C19 outlets.
Número de catálogoNome do itemAdd to Quote action
Basic PDU, EB0303, 230 VAC, 1-PH, 32 A
Basic PDU, EB0311, 230 VAC, 1-PH, 16 A
Basic PDU, EB0313, 230 VAC, 1-PH, 32 A
Basic PDU, EB0321, 230 VAC, 1-PH, 32 A
Basic PDU, EB0322, 230 VAC, 1-PH, 16 A
Basic PDU, EB0328, 230 VAC, 1-PH, 32 A
Basic PDU, EB0337, 230 VAC, 1-PH, 32 A

Sensor for eHandle
The security access control eHandle is an intelligent electromechanical locking system for server and networking cabinets. The eHandle seamlessly integrates with the network controller and RackPower iPDUs to serve as a hub for access control and environmental monitoring.

eHandle
The security access control eHandle is an intelligent electromechanical locking system for server and networking cabinets. The eHandle seamlessly integrates with the network controller and RackPower iPDUs to serve as a hub for access control and environmental monitoring.

Cable Harness for eHandle
The security access control eHandle is an intelligent electromechanical locking system for server and networking cabinets. The eHandle seamlessly integrates with the network controller and RackPower iPDUs to serve as a hub for access control and environmental monitoring.
Número de catálogoNome do itemAdd to Quote action
Cable Harness for eHandle

Switched PDU Outlet and Environmental Monitor
Switched PDU Outlet and Environmental Monitor provides power and environmental monitoring capabilities.
Número de catálogoNome do itemAdd to Quote action
Switched PDU Outlet and Environmental Monitor, fits 19in rack, Black, Steel

Splitter 5-Way
5-Way Splitter allows 5 remote sensors to connect to one RJ11/RJ12 receptacle.
Número de catálogoNome do itemAdd to Quote action
Splitter 5-Way, Beige, Plastic

PDU Mounting Bracket
Assembly kits for PDUs.

Mounting Bracket With Insulating Block for Busbar 1, 2 Poles
Mounting Brackets for Busbars or Busbar Modules are load circuit isolated mounting units for grounding rails.
Número de catálogoNome do itemAdd to Quote action
Mounting Bracket With Insulating Block for Busbar 1, 2 Poles

Advantage Series Input Metered PDU
Número de catálogoNome do itemAdd to Quote action
MI PDU, 1U, 30A(24A)NA/32A Int, 380-415V, 3P Wye, 9 CB, (9)4-in-1
MI PDU, 2U, 60A(48A)NA/63A Int, 380-415V, 3P Wye, 12 CB, (18)4-in-1
MI PDU, 2U, 60A(48A), 208V, 3P Delta, 9 CB, (18)4-in-1
MI PDU, 1U, 60A(48A), 208V, 3P Delta, 6 CB, (9)4-in-1
MI PDU, 2U, 100A(80A), 208V, 3P Delta, 9 CB, (18)4-in-1
MI PDU, 2U, 100A(80A)NA/96A Int, 380-415V, 3P Wye, 18 CB, (18)4-in-1
MI PDU, 1U, 60A(48A)NA/48A Int, 380-415V, 3P Wye, 9 CB, (9)4-in-1