Coding Block for Guide Rail Accessory Type, PC
Hover to magnify image or click to enlarge
Coding Block for Guide Rail Accessory Type, PC
By slotting into the horizontal rail, keying blocks can be positioned in front of guide rails of the type Accessory or Strengthened. In conjunction with IEL/ IET handles and coding pegs a keying in accordance with the IEEE standard can be established.
Details
Resources
Features
- NEW keying blocks for the positioning in front of guide rails of the type Accessory or Strengthened
- Improved fire safety properties, fulfills the EN 45545-2 requirement sets R22, R23 and R24 with HL3
- “Halogen-Free”, according to IEC 61249-2-21
- Keying only possible in conjunction with IEL/ IET handles and coding pegs
- Minimum spacing of guide rails 4 HP
- Can be bolted for higher shock and vibration requirements
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.