Raystat CONTROL-11-DIN Control Unit
        
        Hover to magnify image or click to enlarge
      
        Raystat CONTROL-11-DIN Control Unit
nVent RAYCHEM RAYSTAT-CONTROL-11-DIN is an electronic line sensing temperature controller with alarm relay, for self-regulating heating cables in pipe freeze protection or temperature maintenance applications.
          Thanks for your submission. A customer service agent will be in touch soon to help you further.
        
      
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                  
Features
- Energy saving: with line-sensing control and alarm relay
 - Adjustable: 0 °C to +63 °C
 - Direct switching of heating cables, maximum current 16 A, 250 VAC
 - Simple and fast to install: DIN rail or panel mounting
 - Easy to use, digital display of temperature and alarm information
 - Reliable during long life: 6 year extended product warranty available, maintenance free
 
Specifications
Installation Manual / Instruction Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.