Power Surge Protection
Modern industry relies heavily on electronic automation to increase productivity, ensure safety and provide economic benefits. However, power circuits are often severely polluted with electrical disturbances from switching of electrical loads, electrical noise and even the occasional induced impulse. Since the safety and economic consequences of temporary or permanent failure of industrial equipment cannot be tolerated, protection devices should be installed on critical power circuits.
nVent ERICO offers a complete line of surge protection devices that can be coordinated into an effectively staged electrical protection plan.
nVent ERICO offers power surge protection solutions in a coordinated approach where the first stage of defense is the installation of primary protection devices at the mains supply service entrance, followed by secondary protection at distribution branch panels and where necessary, at point-of-use applications.
Filter applied: 1
Products | 80 results (265 items)

Service Entrance Suppressor(F), 160 kA

Surge Reduction Filter N-Series, Single Phase

PVT1 Photovoltaic Surge Protection Class I+II


EDT2 Enhanced DIN Rail Surge Protection Class II, 1+0 Mode

DT1 DIN Rail Surge Protection Class I+II 12.5 kA, 1+0 Mode

DT2 DIN Rail Surge Protection Class II, 1+0 Mode

Transient Surge Filter

Surge Diverter, 10 kA Single Mode