Skip to main content
Please Select Your Country/Language Preferences

nVent LENTON Taper-Threaded Splicing Systems

nVent LENTON Taper-Threaded Splicing Systems
Select FiltersClose
Filter by
Filter applied: 0
Clear filters
Collapse allExpand all
  • Applications
Filter0

Subcategories

Standard Couplers

Standard Couplers

Standard Transition Couplers

Standard Transition Couplers

Position Couplers

Position Couplers

Position Transition Couplers

Position Transition Couplers

nVent LENTON Form Saver Couplers

nVent LENTON Form Saver Couplers

Weldable Couplers

Weldable Couplers

Parallel Bolt Couplers

Parallel Bolt Couplers

Special Couplers

Special Couplers

nVent LENTON Form Saver and Other Reinforcing Bar Assemblies

nVent LENTON Form Saver and Other Reinforcing Bar Assemblies

Taper-Threaded Splicing System Accessories

Taper-Threaded Splicing System Accessories

Products | 71 results (1931 items)

PH34806.jpg image

A2 Standard Coupler, Coated

Catalog NumberItem NameAdd to Quote action
A2 Standard Coupler, Coated, Epoxy, 57 mm, #18, 55M
A2 Standard Coupler, Coated, HD, 57 mm, #18, 55M
A2 Standard Coupler, Coated, MG, 57 mm, #18, 55M
A2 Standard Coupler, Coated, Epoxy, 12 mm, #4, 10M
A2 Standard Coupler, Coated, HD, 12 mm, #4, 10M
A2 Standard Coupler, Coated, MG, 12 mm, #4, 10M
A2 Standard Coupler, Coated, Epoxy, 16 mm, #5, 15M
A2 Standard Coupler, Coated, HD, 16 mm, #5, 15M
A2 Standard Coupler, Coated, MG, 16 mm, #5, 15M
A2 Standard Coupler, Coated, Epoxy, 20 mm, #6, 20M
A2 Standard Coupler, Coated, HD, 20 mm, #6, 20M
A2 Standard Coupler, Coated, MG, 20 mm, #6, 20M
A2 Standard Coupler, Coated, Epoxy, 22 mm, #7
A2 Standard Coupler, Coated, HD, 22 mm, #7
A2 Standard Coupler, Coated, MG, 22 mm, #7
A2 Standard Coupler, Coated, MG, ELICP, 22 mm, #7
A2 Standard Coupler, Coated, Epoxy, 25 mm, #8, 25M
A2 Standard Coupler, Coated, HD, 25 mm, #8, 25M
A2 Standard Coupler, Coated, MG, 25 mm, #8, 25M
A2 Standard Coupler, Coated, MG, ELICP, 25 mm, #8, 25M
A2 Standard Coupler, Coated, EG, 28 mm, #9, 30M
A2 Standard Coupler, Coated, Epoxy, 28 mm, #9, 30M
A2 Standard Coupler, Coated, HD, 28 mm, #9, 30M
A2 Standard Coupler, Coated, MG, 28 mm, #9, 30M
A2 Standard Coupler, Coated, MG, ELICP, 28 mm, #9, 30M
A2 Standard Coupler, Coated, Epoxy, 32 mm, #10
A2 Standard Coupler, Coated, HD, 32 mm, #10
A2 Standard Coupler, Coated, MG, 32 mm, #10
A2 Standard Coupler, Coated, MG, ELICP, 32 mm, #10
A2 Standard Coupler, Coated, EG, 36 mm, #11, 35M
A2 Standard Coupler, Coated, Epoxy, 36 mm, #11, 35M
A2 Standard Coupler, Coated, Epoxy, ELICP, 36 mm, #11, 35M
A2 Standard Coupler, Coated, HD, 36 mm, #11, 35M
A2 Standard Coupler, Coated, MG, 36 mm, #11, 35M
A2 Standard Coupler, Coated, Epoxy, 43 mm, #14, 45M
A2 Standard Coupler, Coated, HD, 43 mm, #14, 45M
A2 Standard Coupler, Coated, MG, 43 mm, #14, 45M
A2 Standard Coupler, Coated, Epoxy, 50 mm
PH35958.jpg image

CPPW Tapered Plastic Screw-In Plug for A2

Catalog NumberItem NameAdd to Quote action
CPPW Tapered Plastic Screw-In Plug for A2, 12 mm, #4, 10M
CPPW Tapered Plastic Screw-In Plug for A2, 16 mm, #5, 15M
CPPW Tapered Plastic Screw-In Plug for A2, 20 mm, #6, 20M
CPPW Tapered Plastic Screw-In Plug for A2, 22 mm, #7
CPPW Tapered Plastic Screw-In Plug for A2, 25 mm, #8, 25M
CPPW Tapered Plastic Screw-In Plug for A2, 28 mm, #9, 30M
CPPW Tapered Plastic Screw-In Plug for A2, 32 mm, #10
PH36864.jpg image

CFFW Tapered Screw-In Plug for A2 Couplers

Catalog NumberItem NameAdd to Quote action
CFFW Tapered Screw-In Plug for A2 Couplers, 22 mm, #7
CFFW Tapered Screw-In Plug for A2 Couplers, 25 mm, #8, 25M
CFFW Tapered Screw-In Plug for A2 Couplers, 28 mm, #9, 30M
CFFW Tapered Screw-In Plug for A2 Couplers, 32 mm, #10
PH35952.jpg image

CIPP Tapered Plastic Push-In Plug for A12

Catalog NumberItem NameAdd to Quote action
CIPP Tapered Plastic Push-In Plug for A12, 10 mm, #3
CIPP Tapered Plastic Push-In Plug for A12, 12 mm, #4, 10M
CIPP Tapered Plastic Push-In Plug for A12, 14 mm
CIPP Tapered Plastic Push-In Plug for A12, 16 mm, #5, 15M
CIPP Tapered Plastic Push-In Plug for A12, 18 mm
CIPP Tapered Plastic Push-In Plug for A12, 20 mm, #6, 20M
CIPP Tapered Plastic Push-In Plug for A12, 22 mm, #7
CIPP Tapered Plastic Push-In Plug for A12, 25 mm, #8, 25M
CIPP Tapered Plastic Push-In Plug for A12, 28 mm, #9, 30M
CIPP Tapered Plastic Push-In Plug for A12, 30 mm
CIPP Tapered Plastic Push-In Plug for A12, 32 mm, #10
CIPP Tapered Plastic Push-In Plug for A12, 34 mm
CIPP Tapered Plastic Push-In Plug for A12, 36 mm, #11, 35M
CIPP Tapered Plastic Push-In Plug for A12, 38 mm, #12
CIPP Tapered Plastic Push-In Plug for A12, 40 mm
CIPP Tapered Plastic Push-In Plug for A12, 43 mm, #14, 45M
CIPP Tapered Plastic Push-In Plug for A12, 50 mm
CIPP Tapered Plastic Push-In Plug for A12, 57 mm, #18, 55M
PH34808.jpg image

A2 Standard Transition Coupler, Plain

Catalog NumberItem NameAdd to Quote action
A2 Standard Transition Coupler, Plain, 12 mm, 10 mm, #4, #3
A2 Standard Transition Coupler, Plain, 16 mm, 12 mm, #5, #4, 15M, 10M
A2 Standard Transition Coupler, Plain, 20 mm, 12 mm, #6, #4, 20M, 10M
A2 Standard Transition Coupler, Plain, 20 mm, 16 mm, #6, #5, 20M, 15M
A2 Standard Transition Coupler, Plain, 22 mm, 16 mm, #7, #5
A2 Standard Transition Coupler, Plain, 22 mm, 20 mm, #7, #6
A2 Standard Transition Coupler, Plain, 25 mm, 16 mm, #8, #5, 25M, 15M
A2 Standard Transition Coupler, Plain, 25 mm, 20 mm, #8, #6, 25M, 20M
A2 Standard Transition Coupler, Plain, 25 mm, 22 mm, #8, #7
A2 Standard Transition Coupler, Plain, 28 mm, 16 mm, #9, #5, 30M, 15M
A2 Standard Transition Coupler, Plain, 28 mm, 20 mm, #9, #6, 30M, 20M
A2 Standard Transition Coupler, Plain, 28 mm, 22 mm, #9, #7
A2 Standard Transition Coupler, Plain, 28 mm, 25 mm, #9, #8, 30M, 25M
A2 Standard Transition Coupler, Plain, 32 mm, 20 mm, #10, #6
A2 Standard Transition Coupler, Plain, 32 mm, 22 mm, #10, #7
A2 Standard Transition Coupler, Plain, 32 mm, 25 mm, #10, #8
A2 Standard Transition Coupler, Plain, 32 mm, 28 mm, #10, #9
A2 Standard Transition Coupler, Plain, 36 mm, 20 mm, #11, #6, 35M, 20M
A2 Standard Transition Coupler, Plain, 36 mm, 22 mm, #11, #7
A2 Standard Transition Coupler, Plain, 36 mm, 25 mm, #11, #8, 35M, 25M
A2 Standard Transition Coupler, Plain, 36 mm, 28 mm, #11, #9, 35M, 30M
A2 Standard Transition Coupler, Plain, 36 mm, 32 mm, #11, #10
A2 Standard Transition Coupler, Plain, 38 mm, 32 mm
A2 Standard Transition Coupler, Plain, 43 mm, 25 mm, #14, #8, 45M, 25M
A2 Standard Transition Coupler, Plain, 43 mm, 28 mm, #14, #9, 45M, 30M
A2 Standard Transition Coupler, Plain, 43 mm, 32 mm, #14, #10
A2 Standard Transition Coupler, Plain, 43 mm, 36 mm, #14, #11, 45M, 35M
A2 Standard Transition Coupler, Plain, 57 mm, 25 mm, #18, #8, 55M, 25M
A2 Standard Transition Coupler, Plain, 57 mm, 28 mm, #18, #9, 55M, 30M
A2 Standard Transition Coupler, Plain, 57 mm, 32 mm, #18, #10
A2 Standard Transition Coupler, Plain, 57 mm, 36 mm, #18, #11, 55M, 35M
A2 Standard Transition Coupler, Plain, 57 mm, 43 mm, #18, #14, 55M, 45M
PH34809.jpg image

S4 Imperial UNC Parallel Bolt Coupler, Plain

Catalog NumberItem NameAdd to Quote action
S4 Imperial UNC Parallel Bolt Coupler, Plain, 10 mm, #3, 1/2 UNC Thread
S4 Imperial UNC Parallel Bolt Coupler, Plain, 12 mm, #4, 10M, 5/8 UNC Thread
S4 Imperial UNC Parallel Bolt Coupler, Plain, 16 mm, #5, 15M, 3/4 UNC Thread
S4 Imperial UNC Parallel Bolt Coupler, Plain, 20 mm, #6, 20M, 7/8 UNC Thread
S4 Imperial UNC Parallel Bolt Coupler, Plain, 22 mm, #7, 1 UNC Thread
S4 Imperial UNC Parallel Bolt Coupler, Plain, 25 mm, #8, 25M, 1 1/8 UNC Thread
S4 Imperial UNC Parallel Bolt Coupler, Plain, 28 mm, #9, 30M, 1 1/4 UNC Thread
S4 Imperial UNC Parallel Bolt Coupler, Plain, 32 mm, #10, 1 1/2 UNC Thread
S4 Imperial UNC Parallel Bolt Coupler, Plain, 36 mm, #11, 35M, 1 3/4 UNC Thread
S4 Imperial UNC Parallel Bolt Coupler, Plain, 36 mm, #11, 35M, 1 1/4 UNC Thread
S4 Imperial UNC Parallel Bolt Coupler, Plain, 36 mm, #11, 35M, 1 1/2 UNC Thread
S4 Imperial UNC Parallel Bolt Coupler, Plain, 43 mm, #14, 45M, 2 UNC Thread
S4 Imperial UNC Parallel Bolt Coupler, Plain, 57 mm, #18, 55M, 2 1/2 UNC Thread
PH35828.jpg image

SA Coupler with Mounting Plate, Plain

Catalog NumberItem NameAdd to Quote action
SA Coupler with Mounting Plate, Plain, #4, 12 mm, 10M
SA Coupler with Mounting Plate, Plain, #5, 16 mm, 15M
SA Coupler with Mounting Plate, Plain, #6, 20 mm, 20M
SA Coupler with Mounting Plate, Plain, #7, 22 mm
SA Coupler with Mounting Plate, Plain, #8, 25 mm, 25M
SA Coupler with Mounting Plate, Plain, #9, 28 mm, 30M
SA Coupler with Mounting Plate, Plain, #10, 32 mm
SA Coupler with Mounting Plate, Plain, #11, 36 mm, 35M
PH34810.jpg image

P8 Position Coupler, Plain

Catalog NumberItem NameAdd to Quote action
P8 Position Coupler, Plain, 16 mm, #5, 15M
P8 Position Coupler, Plain, 20 mm, #6, 20M
P8 Position Coupler, Plain, 22 mm, #7
P8 Position Coupler, Plain, 25 mm, #8, 25M
P8 Position Coupler, Plain, 28 mm, #9, 30M
P8 Position Coupler, Plain, 32 mm, #10
P8 Position Coupler, Plain, 36 mm, #11, 35M
P8 Position Coupler, Plain, Customer Specified Coupler Body Length, 36 mm, #11, 35M
P8 Position Coupler, Plain, Customer Specified Coupler Body Length, 36 mm, #11, 35M
P8 Position Coupler, Plain, 43 mm, #14, 45M
P8 Position Coupler, Plain, 57 mm, #18, 55M
PH34810.jpg image

P9 Position Coupler, Plain

Catalog NumberItem NameAdd to Quote action
P9 Position Coupler, Plain, 20 mm, #6, 20M
P9 Position Coupler, Plain, 22 mm, #7
P9 Position Coupler, Plain, 25 mm, #8, 25M
P9 Position Coupler, Plain, 28 mm, #9, 30M
P9 Position Coupler, Plain, 32 mm, #10
P9 Position Coupler, Plain, 36 mm, #11, 35M
P9 Position Coupler, Plain, 38 mm, #12
P9 Position Coupler, Plain, 43 mm, #14, 45M
P9 Position Coupler, Plain, 57 mm, #18, 55M
PH34810.jpg image

P9 Position Transition Coupler, Plain

Catalog NumberItem NameAdd to Quote action
P9 Position Transition Coupler, Plain, 22 mm, 20 mm, #7, #6
P9 Position Transition Coupler, Plain, 25 mm, 20 mm, #8, #6, 25M, 20M
P9 Position Transition Coupler, Plain, 25 mm, 22 mm, #8, #7
P9 Position Transition Coupler, Plain, 28 mm, 20 mm, #9, #6, 30M, 20M
P9 Position Transition Coupler, Plain, 28 mm, 22 mm, #9, #7
P9 Position Transition Coupler, Plain, 28 mm, 25 mm, #9, #8, 30M, 25M
P9 Position Transition Coupler, Plain, 32 mm, 22 mm, #10, #7
P9 Position Transition Coupler, Plain, 32 mm, 25 mm, #10, #8
P9 Position Transition Coupler, Plain, 32 mm, 28 mm, #10, #9
P9 Position Transition Coupler, Plain, 36 mm, 25 mm, #11, #8, 35M, 25M
P9 Position Transition Coupler, Plain, 36 mm, 28 mm, #11, #9, 35M, 30M
P9 Position Transition Coupler, Plain, 36 mm, 32 mm, #11, #10
P9 Position Transition Coupler, Plain, 43 mm, 25 mm, #14, #8, 45M, 25M
P9 Position Transition Coupler, Plain, 43 mm, 28 mm, #14, #9, 45M, 30M
P9 Position Transition Coupler, Plain, 43 mm, 32 mm, #14, #10
P9 Position Transition Coupler, Plain, 43 mm, 36 mm, #14, #11, 45M, 35M
P9 Position Transition Coupler, Plain, 57 mm, 25 mm, #18, #8, 55M, 25M
P9 Position Transition Coupler, Plain, 57 mm, 28 mm, #18, #9, 55M, 30M
P9 Position Transition Coupler, Plain, 57 mm, 32 mm, #18, #10
P9 Position Transition Coupler, Plain, 57 mm, 36 mm, #18, #11, 55M, 35M
P9 Position Transition Coupler, Plain, 57 mm, 43 mm, #18, #14, 55M, 45M
PH34808.jpg image

A2 Standard Coupler, Plain

Catalog NumberItem NameAdd to Quote action
A2 Standard Coupler, Plain, 12 mm, #4, 10M
A2 Standard Coupler, Plain, 16 mm, #5, 15M
A2 Standard Coupler, Plain, 20 mm, #6, 20M
A2 Standard Coupler, Plain, 22 mm, #7
A2 Standard Coupler, Plain, 25 mm, #8, 25M
A2 Standard Coupler, Plain, 28 mm, #9, 30M
A2 Standard Coupler, Plain, 32 mm, #10
A2 Standard Coupler, Plain, 36 mm, #11, 35M
A2 Standard Coupler, Plain, 38 mm, #12
A2 Standard Coupler, Plain, 40 mm
A2 Standard Coupler, Plain, 43 mm, #14, 45M
A2 Standard Coupler, Plain, 50 mm
A2 Standard Coupler, Plain, 57 mm, #18, 55M
PH34792.jpg image

P13 Position Coupler, Plain, Worldwide Design

Catalog NumberItem NameAdd to Quote action
P13 Position Coupler, Plain, Worldwide Design, 10 mm, #3
P13 Position Coupler, Plain, Worldwide Design, 12 mm, #4, 10M
P13 Position Coupler, Plain, Worldwide Design, 14 mm
P13 Position Coupler, Plain, Worldwide Design, 16 mm, #5, 15M
P13 Position Coupler, Plain, Worldwide Design, 18 mm
P13 Position Coupler, Plain, Worldwide Design, 20 mm, #6, 20M
P13 Position Coupler, Plain, Worldwide Design, 22 mm, #7
P13 Position Coupler, Plain, Worldwide Design, 25 mm, #8, 25M
P13 Position Coupler, Plain, Worldwide Design, 28 mm, #9, 30M
P13 Position Coupler, Plain, Worldwide Design, 30 mm
P13 Position Coupler, Plain, Worldwide Design, 32 mm, #10
P13 Position Coupler, Plain, Worldwide Design, 34 mm
P13 Position Coupler, Plain, Worldwide Design, 36 mm, #11, 35M
P13 Position Coupler, Plain, Worldwide Design, 38 mm, #12
P13 Position Coupler, Plain, Worldwide Design, 40 mm
P13 Position Coupler, Plain, Worldwide Design, 43 mm, #14, 45M
P13 Position Coupler, Plain, Worldwide Design, 50 mm
P13 Position Coupler, Plain, Worldwide Design, 57 mm, #18, 55M