RackChiller CDU800 koelvloeistofdistributie-eenheid
        
        Beweeg over de afbeelding om te vergroten of klik om te vergroten.
      
        RackChiller CDU800 koelvloeistofdistributie-eenheid
The nVent HOFFMAN RackChiller CDU800 is designed for efficient and safe supply of IT equipment. The entire system is focused on providing the highest reliability, availability, and serviceability for supporting direct-to-chip liquid cooling. The CDU800 is fed from a primary facility water system (FWS), where the integrated pumps drive the secondary technology cooling system (TCS) cooling loop flow. The heat exchanger transfers the excess heat from the secondary coolant to the primary. The complete system is integrated into an aesthetical enclosure with removable side panels and doors. The CDU can be installed onto a slab or raised floor, in-row with equipment racks or into a separate facility room.
Industrienormen
UL/cUL Listed; File No. SA7402
CE
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
  
        
                                                                                                        Bronnen
          
          
        
        
                                                                                                                                                                                                
Kenmerken
- 800+kW of cooling capacity @ 6K (850 LPM Primary)
 - Redundant high-performance, leak-free pump system
 - Integrated variable speed drives
 - Coolant connections through top or bottom panel
 - Integrated 10-inch touch panel display
 - Remote control features through Ethernet, SNMP v3, Modbus
 - On-board integrated leak detection
 - Unrivaled power density – fits into standard data center footprint
 - Serviceable during operation – no need for shut down during system maintenance
 - Redundant system layout minimizes risk for single points of failure
 - Integrates with nVent Guardian Management Gateway and sensors portfolio
 
Specificaties
| Kleur | Zwart grijs | 
| Materiaal | Zacht staal | 
| Voltooien | Geplateerd | 
| Kleurcode | RAL 7021 | 
- Waarschuwing
 - nVent-producten moeten alleen worden geïnstalleerd en gebruikt zoals aangegeven in de instructiebladen en trainingsmateriaal van nVent. Instructiebladen zijn beschikbaar op www.nvent.com en bij uw nVent klantenservicevertegenwoordiger. Onjuiste installatie, misbruik, verkeerde toepassing of ander falen om de instructies en waarschuwingen van nVent volledig te volgen, kan leiden tot productstoringen, schade aan eigendommen, ernstig lichamelijk letsel en de dood en/of uw garantie ongeldig maken.