T-Series Vertical Low Slip Sleeve
Hover to magnify image or click to enlarge
T-Series Vertical Low Slip Sleeve
The low slip vertical T-Series sleeve's increased sleeve length reduces slip (for extreme code requirements) and improves splice performance when the rib pattern or spacing does not meet the minimum product specifications.
Details
Resources
Features
- Designed to connect vertical reinforcing bars and angular reinforcing bars greater than 45 degrees
- Used to splice the same diameter bars
- Additional length improves performance
- Works with saw cut, flame cut and sheared bars
- Can be visually inspected after installation
Specifications
| Finish | Plain |
| Material | Steel |
| 100% U.S. Domestic Content | Yes |
| Designed to Meet | AASHTO;ABNT NBR 8548:1984;ACI 318 Type 1 (125% Specified Yield);ACI 318 Type 2 (Specified Tensile);ACI 349;ACI 359;AS3600 |
Brochure
Installation Manual / Instruction Sheet
Technical Handbook
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.