Pouring Basin Ceramic Guide Tube
Hover to magnify image or click to enlarge
Pouring Basin Ceramic Guide Tube
The pouring basin guide tube is placed into the sleeve tap hole and the pouring basin is then placed onto the guide tube. The guide tube helps ensure alignment of the pouring basin to the sleeve, which helps eliminate leakage of the molten filler material.
Details
Resources
Features
- Helps ensure alignment of the pouring basin to the sleeve
- Helps prevent excessive wear of the pouring basin
- Designed for one-time use
Specifications
| Material | Ceramic;Steel |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.