Hydraulic Hose Assembly
Hover to magnify image or click to enlarge
Hydraulic Hose Assembly
The hydraulic hose assembly is specifically designed to both hydraulically and electrically connect the nVent LENTON Quick Wedge pin driver to the hydraulic unit.
Details
Application images
Resources
Features
- Electrical fittings are color coded to prevent installation error
- Hose is designed to withstand 10,000 psi (69 MPa)
- Durable and long lasting
Specifications
Case Study
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.