Skip to main content
Please Select Your Country/Language Preferences

PH39033.jpg image Hover to magnify image or click to enlarge

DR14 Ultimate Terminator

The nVent LENTON DR14 Ultimate Terminator is designed to eliminate reinforcing bar hooks and simplify bar placement. The Terminator head area exceeds 10x bar area (net 9x) and maintains greater design flexibility than hooked bars. The system is designed to meet Caltrans Ultimate performance with A706 grade 60 rebar, ASTM A970 Classes A, HA, and B performance with A706 and A615 grade 60 and grade 80 rebar.

Read more Read less
  • IAPMO®-UES
Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Finish Plain
Material Steel
100% U.S. Domestic Content Yes
Data Copied
Metric   |   Imperial
Designed to Meet ACI 318;AS3600;ASTM A970

Diagrams

Application images Resources CAD
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy