Skip to main content
Please Select Your Country/Language Preferences

AUORMK_UFSOperReleaseMech_m_sq.png Hover to magnify image or click to enlarge

Universal Free-Stand Operator Release Mechanism, 9.88x1.61, Gray, Steel

Catalog#: AUORMK

The Operator Release Mechanism provides a connection between the primary door handle orientation and the disconnect device. If the primary door handle is turned to the open position, the disconnect cannot be turned on. Must be used with an Operator A...

Read more Print This Page
Catalog#:AUORMK

Please log in or sign up to start adding items to your cart.

Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial
to of
Page of

Bulletin Number

Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Provide feedback