Universal Free-Stand Operator Release Mechanism, 9.88x1.61, Gray, Steel
Hover to magnify image or click to enlarge
Universal Free-Stand Operator Release Mechanism, 9.88x1.61, Gray, Steel
Catalog#: AUORMK
The Operator Release Mechanism provides a connection between the primary door handle orientation and the disconnect device. If the primary door handle is turned to the open position, the disconnect cannot be turned on. Must be used with an Operator Adapter for Preferred Cutouts (sold separately).
Details
Resources
Distributors In Your Area
Features
- Operator Release Mechanism provides a connection between the primary door handle position and the disconnect device.
- When the primary door handle is opened, the disconnect cannot be turned on
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Data Sheet
Installation Manual / Instruction Sheet
Below is a list of authorized distributors who currently have this item in stock:
| Distributor | Quantity | Date in Stock |
|---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.