HWAT Self-Regulating Heating Cable
        
        Hover to magnify image or click to enlarge
      
        HWAT Self-Regulating Heating Cable
nVent RAYCHEM HWAT self-regulating trace heating cables maintain water temperatures in a building's hot water distribution network. Installed underneath the thermal insulation, they automatically compensate for pipe heat losses where they occur and provide an energy efficient solution.
          Thanks for your submission. A customer service agent will be in touch soon to help you further.
        
      
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
 
          
  
      
    
  
        
                                                                                                                                      Related Products
          
          
        
        
                        
            
        
  
  
  
      
    
  
        
                                          Features
- Simple to design: single pipe instead of recirculation system
 - Branch lines, instant hot water at tap: for reduced tap times and water waste, water maintained at specific temperatures, no return pipework or return of cold water into the water heater
 - Easy to install: cut to length, meter marks, simple fast RayClic connections
 - Energy efficient and safe: no overheating, advanced energy saving and monitoring with HWAT-ECO or ACS-30 controller
 - Reliable during long life: 10 year product warranty available, aluminum foil layer to protect from chemical ingress, maintenance free
 
Specifications
| Ground Path Type | Braid | 
| Outer Jacket Material | Modified Polyolefin | 
| Conductor Material | Nickel-Plated Copper | 
Data Sheet
Engineering Specification
Installation Manual / Instruction Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.