ElectroMelt Self-Regulating Heating Cable
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        ElectroMelt Self-Regulating Heating Cable
nVent RAYCHEM ElectroMelt EM2-XR is a rugged and robust self-regulating heating cable used to prevent snow and ice formation on ramps, loading bays, external stairs and access ways. Power output is 90 W/m at 0 °C.
          Thanks for your submission. A customer service agent will be in touch soon to help you further.
        
      
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                      Related Products
          
          
        
        
                        
            
        
  
  
  
      
    
  
        
                                          Features
- Simple to design
- Robust and easy to install: cable is resistant to damage during installation, cut to length
- Safe and efficient in operation: no overheating, advanced energy saving controls
- Reliable during long life: 10 year extended product warranty available, maintenance free
Specifications
Engineering Specification
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.