Substation
Filtrer par
Filtre appliqué:
1
Effacer les filtres
- Brands
- Applications
- Height
- Height
- Width
- Width
- Depth
- Depth
- Protection Rating
- Product Family
- Material
- Mold Family
Filtre appliqué: 1
Produits | 35 résultats (79 articles)

Rebar Grounding Clamp, Parallel
Universal use for rebar, rods or pipes.

Universal Pedestal Clamp with Cable Management, MBNUPCJ240
Eliminates the need for separate mounting brackets for different pedestal types or sizes.

nVent ERICO Cu-Bond Round Conductor
Theft-deterrent; and offers a steel core which is hard to cut with hand tools.

Dynasphere Air Terminal, MKIV
Lightning protection Dynasphere Air Terminal.

Copper Ground Plate
Utility pole earthing.

Stamped Bonding Plate
Stamped Bonding Plate for structural steel application.

Copper-Bonded Ground Rod, Pointed
nVent ERICO copper bonded rods combine the strength of steel for ease of installation with molecularly bonded copper for long lasting corrosion resistance.

nVent ERICO Hammerlock Ground Clamp
Irreversible mechanical connection connects the grounding conductor to the ground rod.

Tape Conductor
Flat copper low impedance down conductor to be used in lightning protection or grounding applications.

Cable to Cable
Cadweld graphite mold designed and engineered to create cable to cable exothermically welded connections.

Transient Surge Filter
The nVent ERICO Critec Transient Surge Filter (TSF) product family is a UL registered, IEC compliant, compact, serviceable solution for protection of PLC controllers, SCADA systems, motor control centers and other process control systems.

Adhesive Cable Fastener
Fast-drying, waterproof, synthetic rubber and resin-based adhesive.