Skip to main content

Please Select Your Country/Language Preferences

PH37363.jpg image Hover to magnify image or click to enlarge

Cable to Cable

nVent ERICO Cadweld graphite molds are designed and engineered for thousands of connection styles and conductor combinations.

Read more Read less Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications

Data Copied
Metric   |   Imperial
XX-X-XX-XX-L-M-W
XX Gamme des moules
X Code de prix
XX Code de conducteur 1
XX Code du conducteur 2
L* Creuset fendu La section de creuset est fendue sur les moules à ouverture horizontale pour un nettoyage plus facile
M* Moule uniquement
W* Plaques d’usure L’abrasion mécanique des moules est réduite aux points d’entrée des câbles
* Vide si aucun
Application images Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us