Renewable Energy
Filtrer par
Filtre appliqué:
1
Effacer les filtres
- Brands
- Applications
- Height
- Height
- Width
- Width
- Depth
- Depth
- Protection Rating
- Product Family
- Material
- Mold Family
Filtre appliqué: 1
Produits | 57 résultats (108 articles)

PVT1 Photovoltaic Surge Protection Class I+II
Uniquely designed for protection of centralized solar inverters on the DC input side and string boxes.

Tape Conductor
Flat copper low impedance down conductor to be used in lightning protection or grounding applications.

nVent ERICO Hammerlock Ground Clamp
Irreversible mechanical connection connects the grounding conductor to the ground rod.

Copper-Bonded Ground Rod, Pointed
nVent ERICO copper bonded rods combine the strength of steel for ease of installation with molecularly bonded copper for long lasting corrosion resistance.

Copper Ground Plate
Utility pole earthing.

nVent ERICO Cu-Bond Round Conductor
Theft-deterrent; and offers a steel core which is hard to cut with hand tools.

Dynasphere Air Terminal, MKIV
Lightning protection Dynasphere Air Terminal.

Transient Surge Filter
The nVent ERICO Critec Transient Surge Filter (TSF) product family is a UL registered, IEC compliant, compact, serviceable solution for protection of PLC controllers, SCADA systems, motor control centers and other process control systems.

Stamped Bonding Plate
Stamped Bonding Plate for structural steel application.

Lightning Card

nVent ERIFLEX Flexibar Advanced, Tinned Copper
Flexible busbar with Advanced Technology design; thin layers of tinned electrolytic copper with high-resistance, halogen free, low smoke and flame retardant insulation.

Universal Pedestal Clamp with Cable Management, MBNUPCJ240
Eliminates the need for separate mounting brackets for different pedestal types or sizes.