Power Transmission and Distribution
Filtrer par
Filtre appliqué:
0
Effacer les filtres
- Brands
- Applications
- Height
- Height
- Width
- Width
- Depth
- Depth
- Protection Rating
- Product Family
- Material
- Mold Family
Produits | 35 résultats (79 articles)

Dynasphere Air Terminal, MKIV
Lightning protection Dynasphere Air Terminal.

Transient Surge Filter
The nVent ERICO Critec Transient Surge Filter (TSF) product family is a UL registered, IEC compliant, compact, serviceable solution for protection of PLC controllers, SCADA systems, motor control centers and other process control systems.

Adhesive Cable Fastener
Fast-drying, waterproof, synthetic rubber and resin-based adhesive.

ISOnV Insulated Conductor

Early Streamer Emission Terminal
Lightning protection Early Streamer Emission (ESE) Air Terminal.

CPIW Grounding and Bonding Braid, Stainless Steel for Large Bolts
Flat Stainless Steel Grounding Braid.

MBJ Grounding and Bonding Braid, Tinned Copper
Flat Tinned Copper Grounding Braid.

LAN Surge Protector
Surge protection device provides protection to Local Area Networks (LAN) against overvoltages and electrostatic discharges.

ESE Air Terminal Remote Tester Kit
nVent ERICO Early Streamer Emission (ESE) Air Terminal Remote Testing System provides complete autonomous monitoring of your ESE system. This kit includes both the ESE Terminal for Remote Tester and the ESE Air Terminal Remote Tester.

nVent ERICO Ericore Upper Termination Kit

Air Terminal Base, Stamped Adjustable, Imperial Thread
Air Terminal Base, Stamped Adjustable, Imperial Thread.