Energy Storage
Filtrer par
Filtre appliqué:
0
Effacer les filtres
- Brands
- Applications
- Product Type
- Product Family
- Power
- Socket Type
- Type
- Frame Material
- Handle Type
- Rack Height
- Width
- Works With
- Cladding Material
- Color
- Depth
- Frame Color
- Height
- Height
- Locking Type
- Mounting
- Package Quantity
- Frame Color Code
- Material
- Finish
- Cladding Color
- Color Code
- EMC Shielding
- Length
- Rack Width
- Cladding Color Code
- EMC Gasket Type
- Protection Rating
- For Mounting
- Thread Size
- Voltage AC
- Wall Type
- Rack Width 1
- Rack Width 2
- Door Type
- Front Finish
- Function
- Width
- Groove Width
- Access
- Rear Finish
- Rear Panel Type
- Cover Plate Type
- Cooling
- Treated Edges
- Complies With
- Depth
- Shock and Vibration Tolerance
- Handle Included
Produits | 362 résultats (3007 articles)

Varistar CP Steel Door, Perforated With 3-Point Electronic Locking
Varistar CP perforated steel door, IP 20 with three point locking.

Varistar CP Double Steel Door, Perforated With 3-Point Electronic Locking
Perforated Varistar CP steel double door with 3-point locking and 3 door hinges.

Varistar CP Mobile Base/Plinth
Mobile base/plinth to make a cabinet mobile.

RackPower Single Temperature Sensor
Single Temperature Probe Sensor for nVent SCHROFF RackPower PDU's with 2 m Cable. Easy installation by a Magnet in the Sensor Box.

RackPower Single Temperature and Humidity Sensor
Single Temperature and Humidity Probe Sensor for nVent SCHROFF RackPower PDU's with 2 m Cable. Easy installation by a Magnet in the Sensor Box.

RackPower 3x Temperature and 1x Humidity Sensor
3x Temperature and 1x Humidity Probe Sensor for nVent SCHROFF RackPower PDU's with 2 m Cable. Easy installation by a Magnet in the Sensor Box.

RackPower Sensor Input Hub
Sensor Hub to connect 3 sensors on one nVent SCHROFF RackPower PDU Sensor Port.

RackPower Door Switch Sensor
Door Switch Sensor with Magnetic Switch for nVent SCHROFF RackPower PDU's. Easy installation by a Magnet in the Sensor Box.

RackPower Dry Contact Cable
Dry Contact Cable to connect I/O sensors e.g. smoke for nVent SCHROFF RackPower PDU's. Easy installation by a Magnet in the Sensor Box.

RackPower Spot Leak Detection Sensor
Spot Fluid Leak Sensor to detect punctual leak for nVent SCHROFF RackPower PDU's.

RackPower Rope Leak Detection Sensor
Rope Fluid Leak Sensor to detect leak along a pipe / area for nVent SCHROFF RackPower PDU's.

Varistar CP Cabinet Frame, Seismic Heavy Load
Welded, steel enclosure engineered specifically to protect equipment in areas with seismic activity.