T2Red and Reflecta Self-Regulating Floor Heating System
        
        Hover to magnify image or click to enlarge
      
        T2Red and Reflecta Self-Regulating Floor Heating System
nVent RAYCHEM T2Red and Reflecta combines a self-regulating floor heating cable with perfect heat spreading and insulation boards. Suitable for new build and renovation, they can be applied under any type of floor surface without risk of overheating. Ideal for wooden and engineered wooden floors but also for natural stone and ceramic tiles.
          Thanks for your submission. A customer service agent will be in touch soon to help you further.
        
      
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
  
  
  
  
  
  
  
  
 
          
  
      
    
  
        
                                                                          Video
          
          
        
        
                        
            
        
  
  
                                                
            
      
  
          
                    
      
    
  
        
                                                                          Related Products
          
          
        
        
                        
            
        
  
  
  
      
    
  
        
                                          Features
- Energy efficient and self regulating: automatically adjusts heat output, more heat near windows, less heat under furnishings
 - Maximum comfort with T2Reflecta insulation board: heat spreads perfectly over the entire room
 - Simple, fast installation: cut-to-length, no cold leads, If combined with Reflecta then pre-groves serve as cable fixing tool and guarantee perfect cable distance of 100-200 or 300mm spacing, suitable for all sub-floors and floor coverings, meter markings, user-friendly connections kits
 - Safe and efficient operation: fast heat up, uniform temperatures across the room, flexible power output from 35-100W/m², closer loops for higher output and wider loops for lower output, no overheating
 - Reliable during long life: 12 to 20 year total care warranty available, no maintenance required
 - Advanced control options available
 
Specifications
Data Sheet
Engineering Specification
Installation Manual / Instruction Sheet

- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.