Skip to main content

Veuillez sélectionner votre pays/préférences linguistiques

Imprimer
sun shade on HMI screen application photo

NEW nVent HOFFMAN Sun Shade

Introducing the nVent HOFFMAN Sun Shade, designed to shield HMIs from challenging environmental conditions to ensure optimal performance of HMI screens. The Sun Shade blocks direct sunlight, reducing glare to help maintain screen visibility and increasing the life of the HMI screen. 

Features:

  • Versatile Sizing: Available in three sizes to fit the most common HMI screens
  • Unmatched Durability: Effective protection from every environment with ratings up to 4x
  • Secure Locking System:  Offering a reliable closure providing enhanced security to protect your HMI screen from unauthorized use
     

Catalog Number

 Description

SSW08X10Sun Shade, Small, 8" x 10.5" x 1", White, Aluminum
SSW12X16Sun Shade, Medium, 12.5” x 16.5” x 1”, White, Aluminum
SSW17X22Sun Shade, Large, 17" x 22.5" x 1",   White, Aluminum

 

For additional information, please reference the product page: Sun Shade