Varistar Server Cabinet, RAL 7021
        
        Hover to magnify image or click to enlarge
      
        Varistar Server Cabinet, RAL 7021
Server rack for high static load requirements, completely assembled and gounded including side by side kits.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                                              
Features
- Static load-carrying capacity up to 1600 kg
 - Ingress protection class IP 20
 - Installation of different servers possible
 - Server cabinet with perforated doors, airflow rate 78 %
 - RAL 7021 (black grey)
 
Specifications
Tietolomake
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.