Varistar CP Steel Door, Plain With Multi-Point Locking, Shortened
Hover to magnify image or click to enlarge
Varistar CP Steel Door, Plain With Multi-Point Locking, Shortened
IP55 Steel Door with lever handle and up to 4-Point locking (>2000mm).
Details
Resources
Features
- Height of connection plate 400 mm
- Connection plate can be assembled on top or bottom
- Lever handle with push button
- Opening angle 180°
- Steel door with up to 4-point locking
Specifications
| Product Type | Cabinet Door |
Asennusohje
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.