Varistar CP Steel Door, Plain, Multi-Point Locking
Hover to magnify image or click to enlarge
Varistar CP Steel Door, Plain, Multi-Point Locking
Details
Resources
Features
- Lever handle with push button
- Opening angle 180°
- Steel door with 4-point locking for EMC applications
Specifications
| Product Type | Cabinet Door |
| Protection Rating | IP55 |
| Material | Stainless Steel |
Asennusohje
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.