Varistar CP Server Cabinet With Castors
Hover to magnify image or click to enlarge
Varistar CP Server Cabinet With Castors
Welded steel frame for high dynamic load requirments. Prepared for 19" integration of IT assets.
Details
Resources
Features
- Preconfigured, ready to use cabinet
- High dynamic load 1000 kg with integrated castors, static load-carrying capacity up to 1600 kg
- Ingress protection class IP 20
- Installation of different IT equipment possible
- Integrated air panels for front to back cooling
- Can be easily integrated into aisle containment system
Specifications
| Static Load | 1600kg |
| Product Type | Rack |
| Cladding Color Code | RAL 7021 |
| Frame Material | Steel |
Tietolomake
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.