Varistar CP Seismic Base Plate, IP55, One-Piece
Hover to magnify image or click to enlarge
Varistar CP Seismic Base Plate, IP55, One-Piece
Details
Resources
Features
- The base plate is solid and covers the base of the cabinet
- Is assembled from outside
Specifications
| Product Type | Cabinet/Rack Base |
| Protection Rating | IP55 |
| Material | Steel |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.