Varistar CP Seismic Base Plate, IP55 and EMC, One-Piece


Varistar CP Seismic Base Plate, IP55 and EMC, One-Piece
Details
Resources
Features
- The base plate is solid and covers the base of the cabinet
- Is assembled from outside
Specifications
Product Type | Cabinet/Rack Base |
Finish | Hot-Dip Galvanized |
Protection Rating | IP55 |
Material | Steel |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.