Strap Handle Universal, 22 or 25 mm
Hover to magnify image or click to enlarge
Strap Handle Universal, 22 or 25 mm
The universal strap handle can be assembled to the side panel of cases.
Details
Resources
Features
- Static load-carrying capacity 20 kg
Specifications
| Works With | Cases |
| Product Family | RatiopacPRO; RatiopacPRO AIR; PropacPRO; CompacPRO; Comptec |
| Product Type | Handle |
Luettelo
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.