PSU 19" DC/DC Coolpower 100 W, Single
Hover to magnify image or click to enlarge
PSU 19" DC/DC Coolpower 100 W, Single
Pluggable 19" Power Supplies with H15 connector for fanless applications.
Details
Resources
Features
- Wide input voltage range from 20 to 72 VDC
- Galvanic separation between primary and secondary circuits
- High power density
- External ON/OFF
Specifications
Asennusohje
Hyväksyntäviraston sertifikaatti
Luettelo
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.