PSU 19" AC/DC Maxpower 100 W, Single, Adjustable
Hover to magnify image or click to enlarge
PSU 19" AC/DC Maxpower 100 W, Single, Adjustable
Pluggable 19" Power Supplies with H15 connector for fanless applications. With wide range AC input and a single, adjustable output voltage.
Details
Resources
Features
- Wide input voltage range 90 ... 264 VAC and 100 ... 360 VDC with active Power Factor Correction (PFC)
- 1 output voltage
- Signalling: Output voltage OK
- Wide adjustment range of output voltage
- Integrated decoupling diode for redundancy
- Active Current Share Bus (CSB)
Specifications
Asennusohje
Hyväksyntäviraston sertifikaatti
Luettelo
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.