PropacPRO Desktop Case, Unshielded
Hover to magnify image or click to enlarge
PropacPRO Desktop Case, Unshielded
The nVent SCHROFF PropacPRO case provides electronics protection for 19" and individual electronic assemblies. The aluminum die cast frames and profile sidepanels guarantee a robust solution. In addition an extensive accessory range is available.
Details
Resources
Features
- Desktop case for individual assembly
- Ventilation slots in base plate
- Retrofitable EMC shielding
- Prepared for GND/earthing
- Conforms with DIN EN 62368-1
Specifications
| Product Type | Case |
| Type | Case for Individual Electronic Components |
| Product Family | PropacPRO |
Asennusohje
Luettelo
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.