PropacPRO Complete Desktop Case, Unshielded
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        PropacPRO Complete Desktop Case, Unshielded
The nVent SCHROFF PropacPRO case provides electronics protection for 19" assemblies such as plug-in units and euroboards. The aluminum die cast frames and profile sidepanels guarantee a robust solution. In addition an extensive accessory range is available.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                                              
Features
- Desktop case, pre-configured in accordance with IEC 60297-3-101 for 19" components
- Unshielded
- Ventilation slots in base plate
- Rear panel perforated
- Conforms with DIN EN 62368-1
Specifications
| Static Load | 25kg | 
| Product Type | Case | 
| Type | Case for 19" Components | 
| EMC Shielding | No (Retrofittable) | 
| Product Family | PropacPRO | 
Asennusohje
Luettelo
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.