PropacPRO Complete Desktop Case, Shielded
Hover to magnify image or click to enlarge
PropacPRO Complete Desktop Case, Shielded
The nVent SCHROFF PropacPRO case provides electronics protection for 19" assemblies such as plug-in units and euroboards. The aluminum die cast frames and profile sidepanels guarantee a robust solution. The case includes EMC shielding as standard.
Details
Resources
Features
- Desktop case, pre-configured in accordance with IEC 60297-3-101 for 19" components
- Shielded
- Ventilation slots in base plate
- Rear panel with vent slots
- IP 20 in accordance with IEC 60529
- Conforms with DIN EN 62368-1
Specifications
| Static Load | 25kg |
| Product Type | Case |
| Type | Case for 19" Components |
| Product Family | PropacPRO |
| EMC Shielding | Yes |
Asennusohje
Luettelo
Test Report
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.