Plastic Foot


Plastic Foot
Details
Resources
Features
- Can be used instead of standard round feet
- Load-carrying capacity: 25 kg per foot, max case weight 40 kg
- Mounting holes are provided in bottom covers of the cases
- Positioning of case is secured by anti-slip rubber inserts
Specifications
Works With | Cases |
Product Family | RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; Inpac |
Type | Foot; With Tip-up |
Product Type | Foot |
Material | Polyamide |
Luettelo
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.